
Electrical component, Can bus
120Z0479
Can bus cable with cable glands
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Compressors
120Z0479
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Can bus cable with cable glands |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
| Material Description | CAN BUS CABLES FOR TANDEM |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Can bus |
| Usage | PSH trio |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.012 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.011 Kilogram |