
Manifold kit, Trio kit
120Z0475
Trio accessory kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Compressors
120Z0475
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Not available in Coolselector |
| Description | Trio accessory kit |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Trio accessory kit |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Trio kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.273 Kilogram |
| Net weight | 4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.306 Liter |
| EAN/UPC | 5715162722077 |