
Manifold kit, Tandem kit
120Z0474
Tandem accessory kit
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for compressors
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Contain batteries | No |
CoolselectorFilter | Not available in Coolselector |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Tandem accessory kit |
Family | Manifold kit |
Characteristic | Value |
---|---|
In scope of WEEE | No |
Material Description | Tandem accessory kit |
Product Type | Tandem kit |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Manifold kit |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.75 Kilogram |
Net weight | 2.75 Kilogram |
Characteristic | Value |
---|---|
Volume | 3.51 Liter |
EAN/UPC | 5715162722213 |