
Crankcase heater, Belt heater
120Z0467
Belt type crankcase heater, 65 W, 575 V
120Z0467
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Belt type crankcase heater, 65 W, 575 V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Family | Crankcase heater |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | C-HEATER BELT 65W 575V |
| Packing format | Multi pack |
| Packing quantity | 6 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | Belt heater |
| REACH Candidate List substances | No |
| UL mark | Yes |
| Usage | MT(Z)044-081NTZ096-136SM/SZ084-161VTZ086-121 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.27 Kilogram |
| Net weight | 0.26 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.784 Liter |
| EAN/UPC | 5702428584814 |