
Crankcase heater, Belt heater
120Z0465
Belt type crankcase heater, 75 W, 575 V
120Z0465
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Belt type crankcase heater, 75 W, 575 V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Family | Crankcase heater |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | C-HEATER BELT 75W 575V |
| Packing format | Multi pack |
| Packing quantity | 6 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | Belt heater |
| REACH Candidate List substances | No |
| UL mark | Yes |
| Usage | MT(Z)100-160NTZ215-271SH180-300SM/SZ175-185VTZ171-215-242 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.3 Kilogram |
| Net weight | 0.29 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.784 Liter |
| EAN/UPC | 5702428584821 |