
Crankcase heater, Belt heater
120Z0451
Belt Type Crankcase Heater,75W,575V,UL
120Z0451
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Belt Type Crankcase Heater,75W,575V,UL |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Crankcase heater |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | BELT TYPE CRANKCASE HEATER,75W,575V,UL |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | Belt heater |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.192 Kilogram |
| Net weight | 0.192 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 110.7 Liter |
| EAN/UPC | 5702424677572 |