
Connector, Rotolock adapter
120Z0432
Rotolock adaptor (2-1/4" rotolock, 1-5/8" ODF)
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Rotolock adaptor (2-1/4" rotolock, 1-5/8" ODF) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Connector |
| In scope of WEEE | No |
| Material Description | ROTALOCK 2"1/4-1"5/8 BY 10 |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Packing quantity | 10 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Connector |
| Product Type | Rotolock adapter |
| REACH Candidate List substances | No |
| Usage | Models with 1-5/8” ODF |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.213 Kilogram |
| Net weight | 0.137 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.34 Liter |
| EAN/UPC | 5702428801706 |