
Manifold kit, Oil equalisation adapter
120Z0430
Oil fittings and adaptors for quadro mounting (copper pipes not included)
120Z0430
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Oil fittings and adaptors for quadro mounting (copper pipes not included) |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Manifold kit |
| In scope of WEEE | No |
| Material Description | FITTINGS FOR OIL EQU LINE QUAD |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Manifold kit |
| Product Type | Oil equalisation adapter |
| REACH Candidate List substances | No |
| Usage | 4 x SM/SZ160 or 4 x SM/SZ185 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.77 Kilogram |
| Net weight | 0.67 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.42 Liter |
| EAN/UPC | 5702424677589 |