Frequency converter, Power card
120Z0428
Power card IP21/55
Product specifications
Characteristic | Value |
|---|---|
| (0) | |
| Brand technique | Compressors Accessories |
| CoolselectorFilter | Active models |
| Description | Power card IP21/55 |
| Family | Frequency converter |
| Material Description | Power card-22KW IP21/55 |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Packing quantity | 1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | Power card |
| Usage | VZH170 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.2 Kg |
Characteristic | Value |
|---|---|
| Net weight | 0.1 Kg |