Frequency converter, Power card
120Z0425
Power card IP20
Product specifications
Characteristic | Value |
---|---|
(0) | |
Brand technique | Compressors Accessories |
CoolselectorFilter | Active models |
Description | Power card IP20 |
Family | Frequency converter |
Material Description | Power card-22KW IP20 |
Packing format | Single pack |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product Type | Power card |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Frequency converter |
Usage | VZH170 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.2 Kg |
Characteristic | Value |
---|---|
Net weight | 0.1 Kg |