
Crankcase heater, Surface sump heater
120Z0402
Surface sump heater, 80 W, 575 V
120Z0402
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Surface sump heater, 80 W, 575 V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Crankcase heater |
| In scope of WEEE | No |
| Material Description | SSH 80W 575V Nelico |
Characteristic | Value |
|---|---|
| Packing format | Multi pack |
| Packing quantity | 8 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | Surface sump heater |
| REACH Candidate List substances | No |
| UL mark | Yes |
| Usage | SH090-184SM112.124.147VSH088-117VZH088-117 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.57 Kilogram |
| Net weight | 0.83 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 17.388 Liter |
| EAN/UPC | 5702424677602 |