
Electrical component, Relay
120Z0397
Starting relay RVA2ABKL
120Z0397
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Starting relay RVA2ABKL |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | STARTING RELAY TYPE RVA2ABKL for STcode1 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Relay |
| REACH Candidate List substances | No |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.095 Kilogram |
| Net weight | 0.095 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.111 Liter |
| EAN/UPC | 5702428584869 |