
Crankcase heater, Surface sump heater
120Z0361
Surface sump heater + bottom insulation, 48 W, 24 V
120Z0361
Product specifications
Characteristic | Value |
|---|---|
| Approval | UKCACEUL |
| Brand technique | Compressors Accessories |
| CE mark | Yes |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Surface sump heater + bottom insulation, 48 W, 24 V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Crankcase heater |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | HEATER 48W-24V+INSULA S084@161 |
| Packing format | Multi pack |
| Packing quantity | 6 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | Surface sump heater |
| UL mark | Yes |
| Usage | SM/SZ084-161 excluding SM112.124.147 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.8 Kilogram |
| Net weight | 0.745 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 110.7 Liter |
| EAN/UPC | 5702424677763 |