
Crankcase heater, Crankcase heater
120Z0138
Crankcase heater
120Z0138
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| Description | Crankcase heater |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Crankcase heater |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | ACC CRKCASE HTR NELICO/65W230V |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Crankcase heater |
| Product Type | Crankcase heater |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.25 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 0.25 Kilogram |