Electrical component, Relay
118U5107
Contactor kit
Product specifications
Characteristic | Value |
---|---|
(0) | |
Brand technique | Compressors Accessories |
Description | Contactor kit |
Family | Electrical component |
Material Description | KIT CONT SCHNEIDER-LC1E1201M6 |
Characteristic | Value |
---|---|
Product Type | Relay |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.305 Kg |
Net weight | 0.305 Kg |
Characteristic | Value |
---|---|
Volume | 2.65 Liter |
EAN/UPC | 5702428578257 |