Danfoss logo
 CDS203 - ColdPlate 3 Phase

Frequency converter, CDS203

116F4001

CDS203-15kW Coldplate version 380-480V 3 ph industrial pack

Product specifications

Characteristic
Value
Brand techniqueCompressors Accessories
Contain batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DescriptionCDS203-15kW Coldplate version 380-480V 3 ph industrial pack
EEE category5 small equipment (any external dimension < 50 cm)
FamilyFrequency converter
In scope of WEEEYes
Material DescriptionCDS203-34P15K-3FC11
Characteristic
Value
Model numberCDS203-34P15K-3FC11
Packing formatIndustrial pack
Packing quantity8
Product TypeCDS203
Product groupCompressors Accessories
Product lineCommercial Compressors
Product nameFrequency converter

General specifications

Characteristic
Value
Gross weight41 Kilogram
Characteristic
Value
Net weight40.2 Kilogram