
Frequency converter, CDS203
116F3002
CDS203-18kW Heatsink version 380-480V 3 ph
116F3002
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| China RoHS compliance | Yes without exemptions |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Description | CDS203-18kW Heatsink version 380-480V 3 ph |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes without exemptions |
| EU RoHS exemption clause | No |
| Family | Frequency converter |
| Frame | 3 |
| Identical product | 116B3002 |
| In scope of WEEE | Yes |
| IP class | IP20 front / IP55 back |
| LCP | No |
| Length [mm] | 194.0 mm |
Characteristic | Value |
|---|---|
| Material Description | CDS203-34P18K-3FH21 |
| Model number | CDS203-34P18K-3FH21 |
| Packing format | Industrial pack |
| Packing quantity | 8 |
| Power consumption [kW] | 18.0 kW |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS203 |
| REACH Candidate List substances | No |
| SCIP dossier no. | - |
| Supply power range [V] AC [Max] | 480.000 V |
| Supply power range [V] AC [Min] | 380.000 V |
| Total height [mm] | 277.5 mm |
| U.S. EPA label | Out of scope |
| Width [mm] | 200.30 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.64 Kilogram |
| Net weight | 5.49 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 23.125 Cubic decimeter |
| EAN/UPC | 5715255111139 |