
Frequency converter, CDS203
116F1002
CDS203-3.0kW Heatsink version 200-240V 1 ph
116F1002
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| China RoHS compliance | Yes without exemptions |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Description | CDS203-3.0kW Heatsink version 200-240V 1 ph |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes without exemptions |
| EU RoHS exemption clause | No |
| Family | Frequency converter |
| In scope of WEEE | Yes |
Characteristic | Value |
|---|---|
| Material Description | CDS203-22P3K0-1FH21/200-240V/1/INDUST |
| Model number | CDS203-22P3K0-1FH21 |
| Packing format | Industrial pack |
| Packing quantity | 8 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Frequency converter |
| Product Type | CDS203 |
| REACH Candidate List substances | No |
| SCIP dossier no. | - |
| U.S. EPA label | Out of scope |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.7 Kilogram |
| Net weight | 3.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1305.6 Liter |
| EAN/UPC | 5715162725245 |