
Frequency converter, CDS203
116B3004
CDS203-30kW Heatsink version 380-480V 3 ph single pack
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | CDS203-44P30K-3FH21 |
Brand technique | Compressors Accessories |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | CDS203-30kW Heatsink version 380-480V 3 ph single pack |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Family | Frequency converter |
In scope of WEEE | Yes |
Characteristic | Value |
---|---|
Material Description | CDS203-44P30K-3FH21 |
Model number | CDS203-44P 30K-3FH21 |
Packing format | Single pack |
Packing quantity | 1 |
Product Type | CDS203 |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Frequency converter |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5.5 Kilogram |
Characteristic | Value |
---|---|
Net weight | 5 Kilogram |