Danfoss logo
 CDS203 - Heatsink 3 Phase

Frequency converter, CDS203

116B3002

CDS203-18kW Heatsink version 380-480V 3 ph

Product specifications

Characteristic
Value
Brand techniqueCompressors Accessories
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
DescriptionCDS203-18kW Heatsink version 380-480V 3 ph
DG Indicator ProfileNot relevant for dangerous goods
EEE category5 small equipment (any external dimension < 50 cm)
EU RoHS complianceYes
EU RoHS exemption clauseNo
FamilyFrequency converter
Frame3
In scope of WEEEYes
IP classIP20 front / IP55 back
LCPNo
Length [mm]194.0 mm
Characteristic
Value
Material DescriptionCDS203-34P18K-3FH21
Model numberCDS203-34P 18K-3FH21
Packing formatSingle pack
Packing quantity1
Power consumption [kW]18.0 kW
Product groupCompressors Accessories
Product lineCommercial Compressors
Product nameFrequency converter
Product TypeCDS203
REACH Candidate List substancesNo
SCIP dossier no.-
Supply power range [V] AC [Max]480.000 V
Supply power range [V] AC [Min]380.000 V
Total height [mm]277.5 mm
Width [mm]200.30 mm

General specifications

Characteristic
Value
Gross weight5.6 Kilogram
Net weight3.2 Kilogram
Characteristic
Value
Volume14.499 Liter
EAN/UPC5715255111092