Spare part, COM 10C, Repair kit
040B0159
Product Type: Spare part, Used for product: COM 10C, Type designation: Repair kit, Repair kit
040B0159
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Spare part set COM1 |
| Max. Working Pressure [bar] | 60.0 bar |
| Max. Working Pressure [psig] | 870 psig |
| Packing format | Multi pack |
| Parts included | 2 Gaskets3 Screws4 O-ringsOil inlet filterSealiings sight glass |
| Product group | Oil management spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 9548827f-0e0b-41e1-a121-399f21d58155 |
| SCIP dossier product name | Spare part set COM1 |
| Type designation | Repair kit |
| Used for product | COM 10C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.2 Kilogram |
| Net weight | 0.18 Kilogram |
| Volume | 0.391 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162665411 |
| Proposition 65 | Cancer and Reproductive Harm |