Danfoss logo
Adapter set, COM 20C; COM 10C-product-details

Adapter set, COM 20C; COM 10C

040B0123

Type designation: Adapter set, Used for product: COM 20C; COM 10C, 40 mm, Connection type: Flange, Parts included: 2 O-rings, Packing format: Multi pack, Quantity per packing format: 24

Product specifications

Characteristic
Value
Connection length [mm]40.0 mm
Connection typeFlange
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Further information3-4 hole flange
Material DescriptionAdapter set COM-AD-000
Packing formatMulti pack
Parts included2 O-rings
PED categoryArt. 4, par. 3
Characteristic
Value
Product groupOil management accessories
Product lineAir Conditioning and Commercial Refrigeration
Product nameAdapter
Product TypeAccessory
Quantity per packing format24 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.e0068ee7-bb02-440f-b1f9-e1902c6ff0bf
Type designationAdapter set
Used for productCOM 10CCOM 20C

General specifications

Characteristic
Value
Gross weight0.142 Kilogram
Net weight0.122 Kilogram
Volume0.391 Liter
Characteristic
Value
EAN/UPC5715162664780
Proposition 65Cancer and Reproductive Harm