
Scroll compressor, MLZ015T5LT9A
121U8714
Refrigerants: R404A; R407C; R507A; R452A; R134a; R513A; R22; R448A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Industrial pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MLZ
Recommended replacement: 121L8714
Product specifications
Characteristic | Value |
---|---|
Approval | CEULUKCA |
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 1.60 Ohm |
Brand technique | Scroll compressor |
CE evaluated | Yes |
Capacity control | Fixed speed |
Capacity of capacitor A | 40.000 µF |
Capacity of capacitor B | 145-175 µF |
China RoHS compliance | Yes exceed limitations |
Colour | Black |
Compressor power supply [V] | 220-240/1/50 |
Configuration code | Single |
Connection type | Rotolock |
Contain batteries | No |
CoolselectorFilter | Discontinued models |
DG Indicator Profile | Not relevant for dangerous goods |
DLLP | 5 |
Description | MLZ015T5A |
Diameter [mm] | 165 mm |
Discharge connection height [mm] | 379 mm |
Discharge connection pipe size [in] | 1/2 in |
Discharge connection size [in] | 1 in |
Drawing number | 0XC6290B-1 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 7(c)-I6(a)6(a)-I6(c)7(a)8(b) |
Economizer | No |
Family | MLZ |
Fitting standard | Rotolock |
Frequency [Hz] | 50 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | Threaded |
Glass torque [Nm] | 53 N-m |
High value of nominal voltage at 50Hz [V] | 230 V |
High value of voltage range at 50Hz [V] | 253 V |
IP protection class | IP22 |
In scope of WEEE | No |
LRA | 60 A |
Liquid injection | No |
Low value of nominal voltage at 50Hz [V] | 230 V |
Low value of voltage range at 50Hz [V] | 207 V |
MCC | 19 A |
Characteristic | Value |
---|---|
Main winding resistance for single-phase compressors [Ohm] | 1.02 Ohm |
Material Description | MLZ015T5LT9A COMPRESSOR, EURO I-PAK, MTG |
Max pressure (PS) - high side | 31.10 bar |
Max pressure (PS) - low side | 26.20 bar |
Model number | MLZ015T5LT9A |
Motor protection | Internal overload protector |
Network power supply [V/Ph/Hz] | 220-240/1/50 |
Number of starts per hour [Max] | 12 |
Oil charge [L] | 1.06 L |
Oil drain | 1/4'' flare |
Oil equalization | None |
Oil reference | 215PZ |
Oil type | POE |
Packing format | Industrial pack |
Packing quantity | 16 |
Phase | 1 |
Power connections | Spade |
Product Type | MLZ015A |
Product group | Hermetic compressors |
Product line | Commercial Compressors |
Product name | Scroll compressor MLZ |
RLA | 12.2 A |
Refrigerant charge [kg] [Max] | 3.63 kg |
Refrigerants | R134aR22R404AR407CR448AR449AR452AR507AR513A |
Rotational speed at 50Hz [rpm] | 2900 rpm |
Segment usage | Refrigeration MT |
Shipped instructions | Installation instructions |
Shipped mounting | Mounting kit with grommets and sleeves |
Shipped oil | Initial oil charge |
Suction connection height [mm] | 250 mm |
Suction connection material | - |
Suction connection pipe size [in] | 3/4 in |
Suction connection size [in] | 1-1/4 in |
Swept volume [cm3] | 33.77 cm³ |
Technology | Scroll |
Total height [mm] | 412.0 mm |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
UL evaluated | Yes |
Viscosity [cP] | 46.0 cP |
Voltage of capacitor A [V] | 370.00 V |
Voltage of capacitor B [V] | 330.00 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 41.9 Kilogram |
Net weight | 31 Kilogram |
Characteristic | Value |
---|---|
Volume | 36.8 Liter |
EAN/UPC | 5702428502931 |