Mounting, Mounting element
125B9903
Mounting sleeve 19 mm
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Mounting sleeve 19 mm |
Family | Mounting |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | Mounting Sleeve 19mm CTE943-2/16 1pcs |
Product Type | Mounting element |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Mounting |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.003 Kilogram |
Net weight | 0.003 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.002 Liter |