
Evaporating tray, Evaporating tray
125B9701
Evaporating Tray Tx50 U Range
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Evaporating Tray Tx50 U Range |
Family | Evaporating tray |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | EVAPORATING TRAY TX50 U RANGE |
Product Type | Evaporating tray |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Evaporating tray |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.62 Kilogram |
Net weight | 0.6 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.725 Liter |
EAN/UPC | 5702424663476 |