Electrical component, Motor protector
125B9409
Protector B115-105
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | Protector B115-105 |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | Protector B115-105 |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
Product Type | Motor protector |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.015 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.015 Kilogram |