
Electrical component, Run capacitor
125B9212
RunCapacitor3.5µf
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | RunCapacitor3.5µf |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | RunCapacitor3.5uf |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Run capacitor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.07 Kilogram |
| Net weight | 0.075 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.072 Liter |
| EAN/UPC | 5715162729182 |