Electrical component, Run capacitor
125B9209
Run Capacitor 12µF 450V
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | Run Capacitor 12µF 450V |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | Run Capacitor 12µF 450V |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
Product Type | Run capacitor |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.14 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.14 Kilogram |