Electrical component, Run capacitor
125B9202
Run Capacitor 5?F 450V
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Run Capacitor 5?F 450V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | Run Capacitor 5?F 450V |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Run capacitor |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.07 Kilogram |
| Net weight | 0.07 Kilogram |
| Volume | 0.057 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162726167 |
| Proposition 65 | Cancer and Reproductive Harm |