Electrical component, Relay
125B912208
QLZ-11A relay+ B113-105 protector
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | QLZ-11A relay+ B113-105 protector |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | QLZ-11A relay+ B113-105 protector |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
Product Type | Relay |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.03 Kilogram |
Characteristic | Value |
---|---|
Net weight | 0.03 Kilogram |