
Electrical component, Relay
125B9115
Relay QL2-6.1 B3
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Relay QL2-6.1 B3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | Relay QL2-6.1 B3 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Relay |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.03 Kilogram |
| Net weight | 0.03 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.024 Liter |
| EAN/UPC | 5715162728819 |