
Mounting, Mounting kit
123B9910
Mounting Accessories 19 (Std) B-L1-K, Br
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Mounting Accessories 19 (Std) B-L1-K, Br |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Mounting |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | MOUNTING ACCESSORIES 19 (STD) B-L1-K, BR |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Mounting |
| Product Type | Mounting kit |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.082 Kilogram |
| Net weight | 0.076 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.54 Liter |
| EAN/UPC | 5715162723579 |