Electrical component, Relay
123B9817
Relay
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | Relay |
Family | Electrical component |
Material Description | 105212ECC2 REL.1125 (QLZ 4.55A)+TE |
Characteristic | Value |
---|---|
Product Type | Relay |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 46 Gram |
Net weight | 31.1 Gram |
Characteristic | Value |
---|---|
Volume | 0.02 Liter |