Electrical component, Relay
123B9809
Relay
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Description | Relay |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | 409674 ECC2 REL.7184(QLZ 18.7A)+NTC3 |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
Product Type | Relay |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.085 Kilogram |
Net weight | 0.078 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.03 Liter |