Electrical component, Electrical box
123B9761
Box CSR
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | Box CSR |
Family | Electrical component |
Material Description | 402968 BOX CSR=R.9005+C.A.215+C.P.307 |
Characteristic | Value |
---|---|
Product Type | Electrical box |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.92 Kilogram |
Net weight | 0.78 Kilogram |
Characteristic | Value |
---|---|
Volume | 2.25 Liter |