Electrical component, Terminal box cover
123B9758
Box
123B9758
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Box |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | 409643 BOX CSR=R.9004+C.A.217+C.P.312 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Terminal box cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.92 Kilogram |
| Net weight | 0.78 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.25 Liter |