
Electrical component, Electrical box
123B9756
BOX CSR=R.9008+C.A.221+C.P.328 ECC3UL
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| Description | BOX CSR=R.9008+C.A.221+C.P.328 ECC3UL |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | BOX CSR=R.9008+C.A.221+C.P.328 ECC3UL |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Electrical box |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.92 Kilogram |
| Net weight | 0.78 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.25 Liter |
| EAN/UPC | 5715162722909 |