Electrical component, Capacitor holder
123B9751
capacitor bracket
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | capacitor bracket |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | capacitor bracket |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
Product Type | Capacitor holder |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.03 Kilogram |
Net weight | 0.022 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.01 Liter |
EAN | 5715162723753 |