Electrical component, Electrical box
123B9746
BOX CSR=R.9004+S.C.217(108/330)+R.C.321(
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | BOX CSR=R.9004+S.C.217(108/330)+R.C.321( |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | BOX CSR=R.9004+S.C.217(108/330)+R.C.321( |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
Product Type | Electrical box |
General specifications
Characteristic | Value |
---|---|
Gross weight | 780 Kilogram |
Characteristic | Value |
---|---|
Net weight | 780 Kilogram |