
Evaporating tray, Evaporating tray
123B9712
Evaporating Tray 640 CC. L Range
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Evaporating Tray 640 CC. L Range |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Evaporating tray |
| In scope of WEEE | No |
| Material Description | EVAPORATING TRAY640 CC. L RANGE |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Evaporating tray |
| Product Type | Evaporating tray |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 115 Gram |
| Net weight | 100 Gram |
| Volume | 1.69 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424669232 |
| Proposition 65 | Cancer and Reproductive Harm |