Electronic component, Electronic controller
123B9606
Electronic controller
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | Electronic controller |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | ELECTRONIC CONTROLLER VDL Series SZ021 |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Electronic component |
Product Type | Electronic controller |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.6 Kilogram |
Net weight | 0.45 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.75 Liter |
EAN | 5715162723999 |