Electronic component, Electronic controller
123B9601
Electronic Controller FDC1 UL
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | Electronic Controller FDC1 UL |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electronic component |
In scope of WEEE and contain batteries | No |
Material Description | ELECTRONIC CONTROLLER FDC1UL |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electronic component |
Product Type | Electronic controller |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.29 Kilogram |
Net weight | 0.29 Kilogram |
Characteristic | Value |
---|---|
EAN | 5702424669379 |