Electrical component, Protector
123B9598
Protector
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Description | Protector |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | 106205 PROTECTOR DRB20P61A1 |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
Product Type | Protector |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.014 Kilogram |
Net weight | 0.009 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.01 Liter |