Electrical component, Motor protector
123B9574
PROTECTOR DRB135P61A2 (044)
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | PROTECTOR DRB135P61A2 (044) |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | PROTECTOR DRB135P61A2 (044) |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
Product Type | Motor protector |
General specifications
Characteristic | Value |
---|---|
Gross weight | 15 Kilogram |
Characteristic | Value |
---|---|
Net weight | 15 Kilogram |