
Electrical component, Motor protector
123B9552
PROTECTOR BT18-105A61D3
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | PROTECTOR BT18-105A61D3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | PROTECTOR BT18-105A61D3 |
| Packing quantity | 1 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Motor protector |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 24 Gram |
| Net weight | 9 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.02 Cubic decimeter |
| EAN/UPC | 5702424669577 |