Electrical component, Start capacitor
123B9332
Start cap 61mF/330V
Product specifications
Characteristic | Value |
---|---|
DG Indicator Profile | Not relevant for dangerous goods |
Description | Start cap 61mF/330V |
Family | Electrical component |
Material Description | 104339 Start cap 61mF/330V C=235mm R224U |
Characteristic | Value |
---|---|
Product Type | Start capacitor |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.11 Kilogram |
Net weight | 0.1 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.7 Liter |