
Electrical component, Start capacitor
123B9328
Start capacitor + Cable 250µF/160V
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating accessories |
| Contains batteries | No |
| Description | Start capacitor + Cable 250µF/160V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Electrical component |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | 103534 START CAP+C+CABL 250ΜF/160V R.223 |
| Product group | Reciprocating accessories |
| Product line | Commercial Compressors |
| Product name | Electrical component |
| Product Type | Start capacitor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.162 Kilogram |
| Net weight | 0.158 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.213 Liter |
| EAN/UPC | 5715162724767 |