
Electrical component, Start capacitor
123B9317
Starting Cap. 72-88µf/330V+Cover+Cable
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Starting Cap. 72-88µf/330V+Cover+Cable |
Family | Electrical component |
In scope of WEEE | No |
Material Description | STARTING CAPACITOR+CC 72-88µF/330V R216 |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product Type | Start capacitor |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.158 Kilogram |
Net weight | 0.158 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162721742 |