Electrical component, Start capacitor
123B9308
Starting Capacitor 47-56µf/330V
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | Starting Capacitor 47-56µf/330V |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | STARTING CAPACITOR 47-56µF/330V, R.214 |
Characteristic | Value |
---|---|
Packing format | Single pack |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
Product Type | Start capacitor |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.07 Kilogram |
Net weight | 0.07 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162721209 |