Electrical component, Run capacitor
123B9237
Run Cap 6µF/420V
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Description | Run Cap 6µF/420V |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Characteristic | Value |
---|---|
Material Description | 102258 Run Cap 6µF/420V R.320 MET. CL.P2 |
Product group | Reciprocating accessories |
Product line | Commercial Compressors |
Product name | Electrical component |
Product Type | Run capacitor |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.132 Kilogram |
Net weight | 0.125 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.375 Liter |